Grove Gear 23YF-2-1.438-56C-60-L9
Part #:23YF-2-1.438-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | LQ: | 4.63 in |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AJ: | 5.88 |
| BD: | 5.88 | D: | 2.69 |
| LL: | 2.12 in | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| AF: | 0.19 | V: | 1.94 in |
| AB: | 4.07 | T: | 1.438 |
| G: | 1.94 | BE: | 0.38 in |
| AG: | 4.65 | AE2: | 0.56 |
Technical Specifications
| Bore Code: | 23 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YF |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.674 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

