How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BF: | 0.41 |
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | BE: | 0.38 in |
| AJ: | 5.88 | V: | 1.94 in |
| AA: | 8.88 | AB: | 4.07 |
| BD: | 5.88 | AE2: | 0.56 |
| LL: | 2.12 in | H: | 0.53 in |
| P: | 1.88 in | AG: | 4.65 |
| AK: | 4.5 | D: | 2.69 |
| AF: | 0.19 | T: | 1.438 |
Technical Specifications
| Model Code: | 23YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Bore Code: | 23 | Assembly: | YF-2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 3.47 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.375 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

