Grove Gear 23YF-2-1.438-56C-7.5-L9
Part #:23YF-2-1.438-56C-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.19 |
| BE: | 0.38 in | I: | 3.77 in |
| AJ: | 5.88 | D: | 2.69 |
| BD: | 5.88 | AA: | 8.88 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| LQ: | 4.63 in | AG: | 4.65 |
| P: | 1.88 in | LL: | 2.12 in |
| BF: | 0.41 | V: | 1.94 in |
| H: | 0.53 in | AB: | 4.07 |
| AE2: | 0.56 | T: | 1.438 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YF-2 | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.47 |
| Bore Code: | 23 | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

