Grove Gear 23YF-2-1.438-56C-80-L3
Part #:23YF-2-1.438-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.77 in |
| LL: | 2.12 in | AA: | 8.88 |
| H: | 0.53 in | BD: | 5.88 |
| AG: | 4.65 | BE: | 0.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| P: | 1.88 in | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| D: | 2.69 | AE2: | 0.56 |
| AF: | 0.19 | V: | 1.94 in |
| T: | 1.438 | AB: | 4.07 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Model Code: | 23YF |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-2 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.455 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

