Grove Gear 23YF-2-1.438-56C-80-L9
Part #:23YF-2-1.438-56C-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LQ: | 4.63 in |
| AF: | 0.19 | BD: | 5.88 |
| D: | 2.69 | BE: | 0.38 in |
| LL: | 2.12 in | H: | 0.53 in |
| V: | 1.94 in | I: | 3.77 in |
| G: | 1.94 | AA: | 8.88 |
| AB: | 4.07 | AE2: | 0.56 |
| BF: | 0.41 | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | T: | 1.438 |
| AK: | 4.5 | AG: | 4.65 |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 0.455 | Input Bore (C Face): | 0.625 |
| Ratio: | 80:1 | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

