How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | LM: | 7.76 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AA: | 8.88 | AJ: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| I: | 3.77 in | G: | 1.94 |
| L: | 5.51 in | V: | 1.94 in |
| AK: | 4.5 | AB: | 4.07 |
| AE2: | 0.56 | D: | 2.69 |
| BD: | 5.88 | AG: | 4.65 |
| H: | 0.53 in | AF: | 0.19 |
| T: | 1 | P: | 1.88 in |
Technical Specifications
| Bore Code: | 16 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 175 |
| Ratio: | 10:1 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Model Code: | 23YFC |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.08 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

