How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AB: | 4.07 |
| BD: | 5.88 | AF: | 0.19 |
| P: | 1.88 in | V: | 1.94 in |
| T: | 1 | LL: | 2.12 in |
| AJ: | 5.88 | U: | 0.75 in |
| LM: | 7.76 | AK: | 4.5 |
| D: | 2.69 | G: | 1.94 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| L: | 5.51 in | BF: | 0.41 |
| I: | 3.77 in | AA: | 8.88 |
| AG: | 4.65 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.08 |
| Assembly: | YFC-1 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

