How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AJ: | 5.88 |
| U: | 0.75 in | AK: | 4.5 |
| G: | 1.94 | T: | 1 |
| BF: | 0.41 | I: | 3.77 in |
| AA: | 8.88 | D: | 2.69 |
| V: | 1.94 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| AB: | 4.07 | LM: | 7.76 |
| AE2: | 0.56 | L: | 5.51 in |
| BD: | 5.88 | H: | 0.53 in |
| P: | 1.88 in | AF: | 0.19 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 0.307 |
| Output RPM: | 17.5 | Bore Code: | 16 |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

