How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1 |
| AF: | 0.19 | AA: | 8.88 |
| G: | 1.94 | BD: | 5.88 |
| LL: | 2.12 in | AG: | 4.65 |
| AJ: | 5.88 | P: | 1.88 in |
| AK: | 4.5 | I: | 3.77 in |
| AE2: | 0.56 | U: | 0.75 in |
| V: | 1.94 in | LM: | 7.76 |
| BE: | 0.38 in | D: | 2.69 |
| AB: | 4.07 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 16 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio: | 15:1 |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.3 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

