How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| T: | 1 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | D: | 2.69 |
| L: | 5.51 in | I: | 3.77 in |
| V: | 1.94 in | LL: | 2.12 in |
| AG: | 4.65 | H: | 0.53 in |
| G: | 1.94 | BD: | 5.88 |
| AK: | 4.5 | U: | 0.75 in |
| AB: | 4.07 | AJ: | 5.88 |
| AA: | 8.88 | AE2: | 0.56 |
| LM: | 7.76 | P: | 1.88 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.83 | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

