How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AJ: | 5.88 |
| AE2: | 0.56 | D: | 2.69 |
| LM: | 7.76 | AA: | 8.88 |
| AF: | 0.19 | U: | 0.75 in |
| BF: | 0.41 | T: | 1 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| P: | 1.88 in | AG: | 4.65 |
| G: | 1.94 | L: | 5.51 in |
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | AB: | 4.07 |
| H: | 0.53 in | I: | 3.77 in |
Technical Specifications
| Bore Code: | 16 | Ratio: | 20:1 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.83 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1 in | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

