How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | LL: | 2.12 in |
| AF: | 0.19 | P: | 1.88 in |
| G: | 1.94 | AG: | 4.65 |
| AE2: | 0.56 | U: | 0.75 in |
| D: | 2.69 | H: | 0.53 in |
| V: | 1.94 in | LM: | 7.76 |
| AA: | 8.88 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| AK: | 4.5 | L: | 5.51 in |
| I: | 3.77 in | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 1.51 | Motor Frame Size: | 140TC |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

