Grove Gear 23YFC-1-1.000-140TC-30
Part #:23YFC-1-1.000-140TC-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AB: | 4.07 |
| BD: | 5.88 | AE2: | 0.56 |
| P: | 1.88 in | LM: | 7.76 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AG: | 4.65 |
| AA: | 8.88 | AF: | 0.19 |
| AK: | 4.5 | U: | 0.75 in |
| BF: | 0.41 | T: | 1 |
| I: | 3.77 in | LL: | 2.12 in |
| D: | 2.69 | H: | 0.53 in |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.32 |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Ratio: | 30:1 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

