Grove Gear 23YFC-1-1.000-140TC-30-L1
Part #:23YFC-1-1.000-140TC-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AK: | 4.5 |
| LM: | 7.76 | AJ: | 5.88 |
| AE2: | 0.56 | H: | 0.53 in |
| T: | 1 | AA: | 8.88 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | I: | 3.77 in |
| BD: | 5.88 | D: | 2.69 |
| G: | 1.94 | BE: | 0.38 in |
| LL: | 2.12 in | AB: | 4.07 |
| U: | 0.75 in | V: | 1.94 in |
| AF: | 0.19 | P: | 1.88 in |
Technical Specifications
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Output RPM: | 58.3 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 1.32 | Model Code: | 23YFC |
| Series Code: | OE | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Bore Code: | 16 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

