Grove Gear 23YFC-1-1.000-140TC-30-L2
Part #:23YFC-1-1.000-140TC-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | LL: | 2.12 in |
| L: | 5.51 in | T: | 1 |
| AA: | 8.88 | AJ: | 5.88 |
| AG: | 4.65 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| D: | 2.69 | I: | 3.77 in |
| BD: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | V: | 1.94 in |
| AF: | 0.19 | LM: | 7.76 |
| G: | 1.94 | AE2: | 0.56 |
| AB: | 4.07 | BE: | 0.38 in |
Technical Specifications
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.32 | Bore Code: | 16 |
| Model Code: | 23YFC | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output RPM: | 58.3 | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

