Grove Gear 23YFC-1-1.000-140TC-30-L3
Part #:23YFC-1-1.000-140TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.56 |
| AK: | 4.5 | BF: | 0.41 |
| I: | 3.77 in | P: | 1.88 in |
| AA: | 8.88 | U: | 0.75 in |
| G: | 1.94 | LL: | 2.12 in |
| V: | 1.94 in | L: | 5.51 in |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | BE: | 0.38 in |
| AG: | 4.65 | T: | 1 |
| D: | 2.69 | AB: | 4.07 |
| LM: | 7.76 | BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.32 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Ratio: | 30:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 30:1 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Bore Code: | 16 |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

