Grove Gear 23YFC-1-1.000-140TC-30-L4
Part #:23YFC-1-1.000-140TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.56 |
| BF: | 0.41 | T: | 1 |
| AF: | 0.19 | D: | 2.69 |
| AA: | 8.88 | U: | 0.75 in |
| P: | 1.88 in | I: | 3.77 in |
| AG: | 4.65 | AJ: | 5.88 |
| AB: | 4.07 | L: | 5.51 in |
| BE: | 0.38 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| LM: | 7.76 | G: | 1.94 |
| BD: | 5.88 | V: | 1.94 in |
Technical Specifications
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Bore Code: | 16 | Gear Type: | Worm |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Model Code: | 23YFC |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.32 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

