Grove Gear 23YFC-1-1.000-140TC-30-L9
Part #:23YFC-1-1.000-140TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| AJ: | 5.88 | T: | 1 |
| L: | 5.51 in | P: | 1.88 in |
| AF: | 0.19 | BD: | 5.88 |
| AA: | 8.88 | V: | 1.94 in |
| AB: | 4.07 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| BF: | 0.41 | I: | 3.77 in |
| AG: | 4.65 | LL: | 2.12 in |
| AE2: | 0.56 | D: | 2.69 |
| G: | 1.94 | AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Model Code: | 23YFC |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 16 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.32 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

