How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| P: | 1.88 in | AA: | 8.88 |
| AK: | 4.5 | BF: | 0.41 |
| AE2: | 0.56 | U: | 0.75 in |
| LM: | 7.76 | AJ: | 5.88 |
| D: | 2.69 | BD: | 5.88 |
| BE: | 0.38 in | V: | 1.94 in |
| H: | 0.53 in | I: | 3.77 in |
| T: | 1 | AG: | 4.65 |
| G: | 1.94 | AB: | 4.07 |
| LL: | 2.12 in | AF: | 0.19 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 43.8 | Model Code: | 23YFC |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.04 | Output Diameter (in): | 1 in |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

