How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AK: | 4.5 |
| G: | 1.94 | BF: | 0.41 |
| T: | 1 | AJ: | 5.88 |
| LM: | 7.76 | BE: | 0.38 in |
| D: | 2.69 | AG: | 4.65 |
| P: | 1.88 in | I: | 3.77 in |
| AF: | 0.19 | H: | 0.53 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | V: | 1.94 in |
| AA: | 8.88 | AE2: | 0.56 |
| U: | 0.75 in | L: | 5.51 in |
Technical Specifications
| Assembly: | YFC-1 | Model Code: | 23YFC |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.04 | Bore Code: | 16 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output RPM: | 43.8 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

