How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | H: | 0.53 in |
| AJ: | 5.88 | AF: | 0.19 |
| BD: | 5.88 | AG: | 4.65 |
| I: | 3.77 in | P: | 1.88 in |
| L: | 5.51 in | AE2: | 0.56 |
| V: | 1.94 in | AK: | 4.5 |
| BE: | 0.38 in | BF: | 0.41 |
| U: | 0.75 in | T: | 1 |
| LM: | 7.76 | G: | 1.94 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| D: | 2.69 | AA: | 8.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.04 |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

