How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | AG: | 4.65 |
| AJ: | 5.88 | AE2: | 0.56 |
| L: | 5.51 in | BD: | 5.88 |
| AA: | 8.88 | LL: | 2.12 in |
| V: | 1.94 in | AB: | 4.07 |
| BE: | 0.38 in | U: | 0.75 in |
| AF: | 0.19 | D: | 2.69 |
| P: | 1.88 in | H: | 0.53 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AK: | 4.5 | BF: | 0.41 |
| G: | 1.94 | T: | 1 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output RPM: | 350 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.89 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Model Code: | 23YFC |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Output Diameter (in): | 1 in |
| Assembly: | YFC-1 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

