How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| G: | 1.94 | BD: | 5.88 |
| T: | 1 | D: | 2.69 |
| L: | 5.51 in | LL: | 2.12 in |
| AK: | 4.5 | U: | 0.75 in |
| BE: | 0.38 in | BF: | 0.41 |
| AG: | 4.65 | V: | 1.94 in |
| LM: | 7.76 | AA: | 8.88 |
| P: | 1.88 in | AE2: | 0.56 |
| H: | 0.53 in | AF: | 0.19 |
| I: | 3.77 in | AJ: | 5.88 |
Technical Specifications
| Assembly: | YFC-1 | Bore Code: | 16 |
| Model Code: | 23YFC | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Output Key: | 1/4 X 2.50 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 3.89 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

