How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 5.88 |
| G: | 1.94 | U: | 0.75 in |
| H: | 0.53 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | T: | 1 |
| L: | 5.51 in | AB: | 4.07 |
| I: | 3.77 in | AE2: | 0.56 |
| AG: | 4.65 | AK: | 4.5 |
| BF: | 0.41 | LM: | 7.76 |
| LL: | 2.12 in | D: | 2.69 |
| P: | 1.88 in | BE: | 0.38 in |
| AA: | 8.88 | AF: | 0.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.847 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Series Code: | OE |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output RPM: | 35 |
| Motor Frame Size: | 140TC | Ratio: | 50:1 |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

