How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 5.88 |
| LL: | 2.12 in | LM: | 7.76 |
| D: | 2.69 | U: | 0.75 in |
| AK: | 4.5 | L: | 5.51 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | BF: | 0.41 |
| T: | 1 | P: | 1.88 in |
| BE: | 0.38 in | AF: | 0.19 |
| AG: | 4.65 | AE2: | 0.56 |
| AA: | 8.88 | AJ: | 5.88 |
| I: | 3.77 in | G: | 1.94 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.847 | Center Distance (in): | 2.375 |
| Output RPM: | 35 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

