How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AE2: | 0.56 |
| V: | 1.94 in | BF: | 0.41 |
| AF: | 0.19 | AA: | 8.88 |
| AG: | 4.65 | AK: | 4.5 |
| I: | 3.77 in | G: | 1.94 |
| LM: | 7.76 | AB: | 4.07 |
| L: | 5.51 in | T: | 1 |
| H: | 0.53 in | BD: | 5.88 |
| LL: | 2.12 in | U: | 0.75 in |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | P: | 1.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.674 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 60:1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output RPM: | 29.2 | Bore Code: | 16 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

