How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | H: | 0.53 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AG: | 4.65 | U: | 0.75 in |
| BD: | 5.88 | BF: | 0.41 |
| AB: | 4.07 | V: | 1.94 in |
| AE2: | 0.56 | T: | 1 |
| D: | 2.69 | I: | 3.77 in |
| AF: | 0.19 | AK: | 4.5 |
| P: | 1.88 in | L: | 5.51 in |
| G: | 1.94 | LM: | 7.76 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Model Code: | 23YFC | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 3.47 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Bore Code: | 16 |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

