How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AK: | 4.5 |
| P: | 1.88 in | L: | 5.51 in |
| BF: | 0.41 | T: | 1 |
| BE: | 0.38 in | G: | 1.94 |
| AG: | 4.65 | AA: | 8.88 |
| U: | 0.75 in | AE2: | 0.56 |
| D: | 2.69 | BD: | 5.88 |
| LL: | 2.12 in | AJ: | 5.88 |
| H: | 0.53 in | V: | 1.94 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| LM: | 7.76 | AB: | 4.07 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.455 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Ratio: | 80:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Bore Code: | 16 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

