How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | P: | 1.88 in |
| AA: | 8.88 | AJ: | 7.25 |
| BF: | 0.53 | H: | 0.53 in |
| BD: | 9 | AE2: | 0.56 |
| T: | 1 | BE1: | 0.5 in |
| V: | 1.94 in | AK: | 8.5 |
| AG: | 4.65 | L1: | 8.76 in |
| AB: | 4.07 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| U: | 0.75 in | G: | 1.94 |
| AF: | 0.19 | I: | 3.77 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Ratio Range: | 10:1 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Model Code: | 23YFC | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

