How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | L: | 5.51 in |
| G: | 1.94 | T: | 1 |
| P: | 1.88 in | AF: | 0.19 |
| AJ: | 7.25 | D: | 2.69 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| V: | 1.94 in | U: | 0.75 in |
| H: | 0.53 in | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 4.65 |
| AE2: | 0.56 | I: | 3.77 in |
| AK: | 8.5 | AA: | 8.88 |
| BD: | 9 | L1: | 8.76 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.08 | Gear Type: | Worm |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Model Code: | 23YFC |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

