How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| AG: | 4.65 | V: | 1.94 in |
| I: | 3.77 in | AK: | 8.5 |
| P: | 1.88 in | H: | 0.53 in |
| AB: | 4.07 | AA: | 8.88 |
| U: | 0.75 in | L1: | 8.76 in |
| BF: | 0.53 | D: | 2.69 |
| LL: | 2.12 in | T: | 1 |
| BD: | 9 | BE1: | 0.5 in |
| L: | 5.51 in | AF: | 0.19 |
Technical Specifications
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 17.5 | Assembly: | YFC-1 |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1 in |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.307 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

