How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | L: | 5.51 in |
| AA: | 8.88 | AG: | 4.65 |
| V: | 1.94 in | AF: | 0.19 |
| AE2: | 0.56 | AK: | 8.5 |
| U: | 0.75 in | LL: | 2.12 in |
| D: | 2.69 | BE1: | 0.5 in |
| G: | 1.94 | I: | 3.77 in |
| T: | 1 | Center Distance (in): | 2.375 in |
| L1: | 8.76 in | AB: | 4.07 |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.307 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | YFC-1 |
| Output RPM: | 17.5 | Motor Frame Size: | 180TC |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

