How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BE1: | 0.5 in |
| AG: | 4.65 | AK: | 8.5 |
| AE2: | 0.56 | U: | 0.75 in |
| AF: | 0.19 | D: | 2.69 |
| AB: | 4.07 | BD: | 9 |
| H: | 0.53 in | L: | 5.51 in |
| BF: | 0.53 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| T: | 1 | LL: | 2.12 in |
| AA: | 8.88 | G: | 1.94 |
| L1: | 8.76 in | V: | 1.94 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.307 |
| Input Diameter (in): | 0.75 in | Ratio: | 100:1 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

