How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AF: | 0.19 |
| D: | 2.69 | LL: | 2.12 in |
| T: | 1 | P: | 1.88 in |
| BD: | 9 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| U: | 0.75 in | BF: | 0.53 |
| L1: | 8.76 in | G: | 1.94 |
| AG: | 4.65 | AB: | 4.07 |
| AJ: | 7.25 | AA: | 8.88 |
| AK: | 8.5 | AE2: | 0.56 |
| BE1: | 0.5 in | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Model Code: | 23YFC | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.3 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

