How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| BF: | 0.53 | D: | 2.69 |
| LL: | 2.12 in | V: | 1.94 in |
| AG: | 4.65 | H: | 0.53 in |
| AE2: | 0.56 | AA: | 8.88 |
| AK: | 8.5 | BD: | 9 |
| G: | 1.94 | L: | 5.51 in |
| BE1: | 0.5 in | L1: | 8.76 in |
| I: | 3.77 in | AJ: | 7.25 |
| AB: | 4.07 | P: | 1.88 in |
Technical Specifications
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 2.3 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Model Code: | 23YFC |
| Output RPM: | 117 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

