How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AJ: | 7.25 | AA: | 8.88 |
| AF: | 0.19 | I: | 3.77 in |
| L1: | 8.76 in | G: | 1.94 |
| AB: | 4.07 | H: | 0.53 in |
| AK: | 8.5 | BF: | 0.53 |
| T: | 1 | V: | 1.94 in |
| D: | 2.69 | L: | 5.51 in |
| LL: | 2.12 in | BE1: | 0.5 in |
| BD: | 9 | U: | 0.75 in |
Technical Specifications
| Output Shaft Direction: | 1 | Model Code: | 23YFC |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.83 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

