How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AA: | 8.88 |
| I: | 3.77 in | AK: | 8.5 |
| G: | 1.94 | AG: | 4.65 |
| BD: | 9 | L: | 5.51 in |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | L1: | 8.76 in |
| U: | 0.75 in | P: | 1.88 in |
| AB: | 4.07 | T: | 1 |
| AE2: | 0.56 | V: | 1.94 in |
| LL: | 2.12 in | AF: | 0.19 |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Bore Code: | 16 | Series Code: | OE |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 1.83 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Model Code: | 23YFC | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

