How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 4.65 |
| G: | 1.94 | T: | 1 |
| AJ: | 7.25 | L: | 5.51 in |
| AF: | 0.19 | P: | 1.88 in |
| AE2: | 0.56 | LL: | 2.12 in |
| AA: | 8.88 | I: | 3.77 in |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| BD: | 9 | D: | 2.69 |
| BE1: | 0.5 in | U: | 0.75 in |
| V: | 1.94 in | AB: | 4.07 |
| L1: | 8.76 in | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Series Code: | OE |
| Service Factor: | 1 | Bore Code: | 16 |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.83 |
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.375 |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

