How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| V: | 1.94 in | BE1: | 0.5 in |
| H: | 0.53 in | BD: | 9 |
| I: | 3.77 in | BF: | 0.53 |
| L1: | 8.76 in | L: | 5.51 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| D: | 2.69 | LL: | 2.12 in |
| AA: | 8.88 | U: | 0.75 in |
| P: | 1.88 in | AJ: | 7.25 |
| AB: | 4.07 | AF: | 0.19 |
| AG: | 4.65 | T: | 1 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.83 |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

