How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| BD: | 9 | U: | 0.75 in |
| AA: | 8.88 | AB: | 4.07 |
| P: | 1.88 in | BF: | 0.53 |
| D: | 2.69 | G: | 1.94 |
| AF: | 0.19 | I: | 3.77 in |
| H: | 0.53 in | T: | 1 |
| L1: | 8.76 in | V: | 1.94 in |
| LL: | 2.12 in | AG: | 4.65 |
| AJ: | 7.25 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 23YFC |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 16 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Ratio: | 25:1 | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 1.51 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

