How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | D: | 2.69 |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | U: | 0.75 in |
| AF: | 0.19 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | T: | 1 |
| AE2: | 0.56 | LL: | 2.12 in |
| BD: | 9 | P: | 1.88 in |
| L: | 5.51 in | AB: | 4.07 |
| L1: | 8.76 in | G: | 1.94 |
| AG: | 4.65 | V: | 1.94 in |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.51 | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Assembly: | YFC-1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Series Code: | OE | Model Code: | 23YFC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

