How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| AK: | 8.5 | V: | 1.94 in |
| BF: | 0.53 | AG: | 4.65 |
| T: | 1 | D: | 2.69 |
| LL: | 2.12 in | AJ: | 7.25 |
| AF: | 0.19 | AE2: | 0.56 |
| G: | 1.94 | BD: | 9 |
| U: | 0.75 in | L1: | 8.76 in |
| P: | 1.88 in | AA: | 8.88 |
| AB: | 4.07 | H: | 0.53 in |
| L: | 5.51 in | I: | 3.77 in |
Technical Specifications
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 1.32 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 23YFC | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.375 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

