How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | V: | 1.94 in |
| AF: | 0.19 | BE1: | 0.5 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | AE2: | 0.56 |
| G: | 1.94 | BD: | 9 |
| LL: | 2.12 in | AJ: | 7.25 |
| BF: | 0.53 | H: | 0.53 in |
| I: | 3.77 in | AK: | 8.5 |
| L1: | 8.76 in | AA: | 8.88 |
| AB: | 4.07 | U: | 0.75 in |
| AG: | 4.65 | T: | 1 |
Technical Specifications
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Ratio: | 40:1 | Model Code: | 23YFC |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.04 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

