How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| P: | 1.88 in | AJ: | 7.25 |
| L1: | 8.76 in | AB: | 4.07 |
| AK: | 8.5 | LL: | 2.12 in |
| BF: | 0.53 | H: | 0.53 in |
| AE2: | 0.56 | I: | 3.77 in |
| AF: | 0.19 | D: | 2.69 |
| BE1: | 0.5 in | AA: | 8.88 |
| U: | 0.75 in | V: | 1.94 in |
| T: | 1 | G: | 1.94 |
| AG: | 4.65 | BD: | 9 |
Technical Specifications
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Ratio: | 60:1 | Bore Code: | 16 |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 0.674 | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

