How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | H: | 0.53 in |
| U: | 0.75 in | G: | 1.94 |
| AJ: | 7.25 | AK: | 8.5 |
| P: | 1.88 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| D: | 2.69 | BF: | 0.53 |
| BD: | 9 | L1: | 8.76 in |
| L: | 5.51 in | I: | 3.77 in |
| AG: | 4.65 | AF: | 0.19 |
| AB: | 4.07 | AA: | 8.88 |
| AE2: | 0.56 | V: | 1.94 in |
Technical Specifications
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 0.674 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1 in |
| Output Shaft: | Hollow Bore | Model Code: | 23YFC |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

