How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| BD: | 9 | AJ: | 7.25 |
| AB: | 4.07 | G: | 1.94 |
| H: | 0.53 in | AE2: | 0.56 |
| BE1: | 0.5 in | U: | 0.75 in |
| V: | 1.94 in | D: | 2.69 |
| L: | 5.51 in | AK: | 8.5 |
| AA: | 8.88 | AG: | 4.65 |
| BF: | 0.53 | LL: | 2.12 in |
| T: | 1 | I: | 3.77 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Output RPM: | 233 |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

