How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AB: | 4.07 |
| AF: | 0.19 | AJ: | 7.25 |
| D: | 2.69 | U: | 0.75 in |
| L1: | 8.76 in | AE2: | 0.56 |
| BF: | 0.53 | LL: | 2.12 in |
| I: | 3.77 in | AA: | 8.88 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| G: | 1.94 | AK: | 8.5 |
| H: | 0.53 in | V: | 1.94 in |
| BD: | 9 | L: | 5.51 in |
| BE1: | 0.5 in | T: | 1 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Assembly: | YFC-1 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 3.47 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

