How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | D: | 2.69 |
| G: | 1.94 | BE1: | 0.5 in |
| AK: | 8.5 | P: | 1.88 in |
| U: | 0.75 in | I: | 3.77 in |
| AE2: | 0.56 | AG: | 4.65 |
| AJ: | 7.25 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | BD: | 9 |
| H: | 0.53 in | AB: | 4.07 |
| AA: | 8.88 | BF: | 0.53 |
| L1: | 8.76 in | T: | 1 |
| AF: | 0.19 | LL: | 2.12 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 10:1 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Model Code: | 23YFC |
| Series Code: | OE | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.08 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

