How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | I: | 3.77 in |
| AJ: | 7.25 | BD: | 9 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| H: | 0.53 in | T: | 1 |
| L: | 5.51 in | BE1: | 0.5 in |
| AE2: | 0.56 | BF: | 0.53 |
| AK: | 8.5 | G: | 1.94 |
| AB: | 4.07 | AA: | 8.88 |
| V: | 1.94 in | P: | 1.88 in |
| LL: | 2.12 in | L1: | 8.76 in |
| AG: | 4.65 | AF: | 0.19 |
Technical Specifications
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.307 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 16 | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Motor Frame Size: | 210TC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

