How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | D: | 2.69 |
| BF: | 0.53 | U: | 0.75 in |
| L: | 5.51 in | V: | 1.94 in |
| L1: | 8.76 in | AF: | 0.19 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | BD: | 9 |
| AB: | 4.07 | AK: | 8.5 |
| AA: | 8.88 | T: | 1 |
| BE1: | 0.5 in | AJ: | 7.25 |
| I: | 3.77 in | AE2: | 0.56 |
| P: | 1.88 in | LL: | 2.12 in |
Technical Specifications
| Assembly: | YFC-1 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Series Code: | OE | Ratio: | 15:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Bore Code: | 16 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 2.3 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 117 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

